![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case
Product Number3310
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3310/images/3310_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3310/images/3310_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 1,272cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct
- transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$602.07 per case
Added to Your Shopping Cart
Details
Product Number | 3310 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 1272 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 260 - 400 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11222026
- Quality Certificate - Lot No.06922029
- Quality Certificate - Lot No.05722008
- Quality Certificate - Lot No.03922028
- Quality Certificate - Lot No.02822005
- Quality Certificate - Lot No.02222002
- Quality Certificate - Lot No.01322042
- Quality Certificate - Lot No.00522037
- Quality Certificate - Lot No.36421001
- Quality Certificate - Lot No.26821007
- Quality Certificate - Lot No.26521048
- Quality Certificate - Lot No.25721043
- Quality Certificate - Lot No.19721003
- Quality Certificate - Lot No.19621028
- Quality Certificate - Lot No.19421029
- Quality Certificate - Lot No.17621019
- Quality Certificate - Lot No.14621053
- Quality Certificate - Lot No.11221057
- Quality Certificate - Lot No.10621013
- Quality Certificate - Lot No.10421004
- Quality Certificate - Lot No.09921073
- Quality Certificate - Lot No.08321010
- Quality Certificate - Lot No.08121065
- Quality Certificate - Lot No.07121056
- Quality Certificate - Lot No.05321009
- Quality Certificate - Lot No.02721052
- Quality Certificate - Lot No.35320016
- Quality Certificate - Lot No.33520069
- Quality Certificate - Lot No.31120051
- Quality Certificate - Lot No.27820012