Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case
Product Number3319
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$427.36 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3319 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 3180 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 650 - 1000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13322043
- Quality Certificate - Lot No.12522017
- Quality Certificate - Lot No.12322056
- Quality Certificate - Lot No.11722035
- Quality Certificate - Lot No.09122030
- Quality Certificate - Lot No.05822015
- Quality Certificate - Lot No.03922052
- Quality Certificate - Lot No.02422003
- Quality Certificate - Lot No.01622005
- Quality Certificate - Lot No.35721011
- Quality Certificate - Lot No.34421024
- Quality Certificate - Lot No.31921035
- Quality Certificate - Lot No.29021008
- Quality Certificate - Lot No.26121003
- Quality Certificate - Lot No.25721020
- Quality Certificate - Lot No.18721031
- Quality Certificate - Lot No.16421008
- Quality Certificate - Lot No.15421008
- Quality Certificate - Lot No.13921035
- Quality Certificate - Lot No.12521009
- Quality Certificate - Lot No.08821017
- Quality Certificate - Lot No.08221040
- Quality Certificate - Lot No.07921016
- Quality Certificate - Lot No.07421008
- Quality Certificate - Lot No.07221025
- Quality Certificate - Lot No.06721032
- Quality Certificate - Lot No.06321005
- Quality Certificate - Lot No.00221005
- Quality Certificate - Lot No.36320024
- Quality Certificate - Lot No.31420014