![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
Product Number3320
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3320/images/3320_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3320/images/3320_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,511.17 per case
Added to Your Shopping Cart
Details
Product Number | 3320 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13722002
- Quality Certificate - Lot No.13122001
- Quality Certificate - Lot No.12722017
- Quality Certificate - Lot No.12422016
- Quality Certificate - Lot No.12122012
- Quality Certificate - Lot No.11922006
- Quality Certificate - Lot No.11722004
- Quality Certificate - Lot No.10422041
- Quality Certificate - Lot No.10122021
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.08122048
- Quality Certificate - Lot No.05222047
- Quality Certificate - Lot No.03422055
- Quality Certificate - Lot No.02822043
- Quality Certificate - Lot No.01222056
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.00422031
- Quality Certificate - Lot No.36421022
- Quality Certificate - Lot No.34921023
- Quality Certificate - Lot No.34121027
- Quality Certificate - Lot No.33921007
- Quality Certificate - Lot No.33621039
- Quality Certificate - Lot No.33521031
- Quality Certificate - Lot No.33521012
- Quality Certificate - Lot No.33321062
- Quality Certificate - Lot No.33121001
- Quality Certificate - Lot No.32621009
- Quality Certificate - Lot No.31121010
- Quality Certificate - Lot No.30921039
- Quality Certificate - Lot No.30821001