Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case
Product Number3270
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3270/images/3270_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3270/images/3270_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3270 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Oui |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13022003
- Quality Certificate - Lot No.12622040
- Quality Certificate - Lot No.11522043
- Quality Certificate - Lot No.09522044
- Quality Certificate - Lot No.09322003
- Quality Certificate - Lot No.08722033
- Quality Certificate - Lot No.06922003
- Quality Certificate - Lot No.06222006
- Quality Certificate - Lot No.05622045
- Quality Certificate - Lot No.03422007
- Quality Certificate - Lot No.01222025
- Quality Certificate - Lot No.33821002
- Quality Certificate - Lot No.26521005
- Quality Certificate - Lot No.21821047
- Quality Certificate - Lot No.21221007
- Quality Certificate - Lot No.19421005
- Quality Certificate - Lot No.16221002
- Quality Certificate - Lot No.15321069
- Quality Certificate - Lot No.12621014
- Quality Certificate - Lot No.12021068
- Quality Certificate - Lot No.11421012
- Quality Certificate - Lot No.08721007
- Quality Certificate - Lot No.06021062
- Quality Certificate - Lot No.04521009
- Quality Certificate - Lot No.35320009
- Quality Certificate - Lot No.30520009
- Quality Certificate - Lot No.16319038
- Quality Certificate - Lot No.14119027
- Quality Certificate - Lot No.10119004
- Quality Certificate - Lot No.06819004