Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case
产品编号3270
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 3270 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 13022003
- 质量证书 – 批号 12622040
- 质量证书 – 批号 11522043
- 质量证书 – 批号 09522044
- 质量证书 – 批号 09322003
- 质量证书 – 批号 08722033
- 质量证书 – 批号 06922003
- 质量证书 – 批号 06222006
- 质量证书 – 批号 05622045
- 质量证书 – 批号 03422007
- 质量证书 – 批号 01222025
- 质量证书 – 批号 33821002
- 质量证书 – 批号 26521005
- 质量证书 – 批号 21821047
- 质量证书 – 批号 21221007
- 质量证书 – 批号 19421005
- 质量证书 – 批号 16221002
- 质量证书 – 批号 15321069
- 质量证书 – 批号 12621014
- 质量证书 – 批号 12021068
- 质量证书 – 批号 11421012
- 质量证书 – 批号 08721007
- 质量证书 – 批号 06021062
- 质量证书 – 批号 04521009
- 质量证书 – 批号 35320009
- 质量证书 – 批号 30520009
- 质量证书 – 批号 16319038
- 质量证书 – 批号 14119027
- 质量证书 – 批号 10119004
- 质量证书 – 批号 06819004