Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case
产品编号3313
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 3313 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 3180 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 650 - 1000 mL |
Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 13622004
- 质量证书 – 批号 13222002
- 质量证书 – 批号 12922049
- 质量证书 – 批号 12422035
- 质量证书 – 批号 12222025
- 质量证书 – 批号 11222002
- 质量证书 – 批号 10922026
- 质量证书 – 批号 10822025
- 质量证书 – 批号 10522066
- 质量证书 – 批号 10122010
- 质量证书 – 批号 10022007
- 质量证书 – 批号 09922010
- 质量证书 – 批号 09922001
- 质量证书 – 批号 09722023
- 质量证书 – 批号 09422701
- 质量证书 – 批号 09422002
- 质量证书 – 批号 09122048
- 质量证书 – 批号 09022012
- 质量证书 – 批号 08922043
- 质量证书 – 批号 08822047
- 质量证书 – 批号 08622015
- 质量证书 – 批号 08522006
- 质量证书 – 批号 08522001
- 质量证书 – 批号 07922015
- 质量证书 – 批号 07822010
- 质量证书 – 批号 07622025
- 质量证书 – 批号 07322060
- 质量证书 – 批号 07122008
- 质量证书 – 批号 07022063
- 质量证书 – 批号 06922039