text.skipToContent text.skipToNavigation

Corning® CellSTACK® Culture Chambers

电子邮件

Available in five sizes:

  • 1-Stack with 636 cm² cell growth area
  • 2-Stack with 1,272 cm² cell growth area
  • 5-Stack with 3,180 cm² cell growth area
  • 10-Stack with 6,360 cm² cell growth area
  • 40-Stack with 25,440 cm² cell growth area

Choice of traditional surface treatment, Corning CellBIND® surface for enhanced cell attachment, or Ultra-Low Attachment surface for reduced cell attachment on selected CellSTACK products.

  • Corning CellBIND surface
    • Great for reducing serum levels
    • Better attachment increases cell yields
  • Ultra-Low Attachment surface
    • Maintains cells in a suspended, unattached state
    • Prevents attachment-mediated differentiation
    • Prevents anchorage-dependent cells from dividing
    • Reduces binding of attachment and serum proteins to the substrate
  • Greater chamber durability
    • Superior mechanical strength and structural integrity
    • Self venting caps prevent pressure build-up during transport
    • 100% leak-tested prior to shipping
  • Greater cleanliness
  • Sterile
  • Nonpyrogenic
  • Continuous supply reliability – manufactured in USA under GMP conditions
  • Easier to use
    • Larger openings with threaded closures and vented caps
    • Footprint supports use in standard automation manipulation equipment


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格 规格
3269 Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case   1 / Pk     5 / Cs     Corning®   N/A per case
3310 Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case   1 / Pk     5 / Cs     Corning®   N/A per case