Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Polystyrene CellSTACK® - 1 Chamber with Ultra-Low Attachment Surface and Vent Caps, 8 per Case
Product Number3303
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Polystyrene CellSTACK® - 1 Chamber with Ultra-Low Attachment Surface and Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3303/images/3303_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Polystyrene CellSTACK® - 1 Chamber with Ultra-Low Attachment Surface and Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3303/images/3303_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Ultra-Low Attachment surface features a covalently bound hydrogel layer that effectively inhibits cellular attachment and minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,513.95 per case
Added to Your Shopping Cart
Details
Product Number | 3303 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 636 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Ultra-Low Attachment |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 130 - 200 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11022005
- Quality Certificate - Lot No.02022006
- Quality Certificate - Lot No.31521052
- Quality Certificate - Lot No.25821014
- Quality Certificate - Lot No.23421004
- Quality Certificate - Lot No.17921014
- Quality Certificate - Lot No.17421033
- Quality Certificate - Lot No.10321052
- Quality Certificate - Lot No.34620021
- Quality Certificate - Lot No.28620003
- Quality Certificate - Lot No.21020027
- Quality Certificate - Lot No.19620021
- Quality Certificate - Lot No.17120010
- Quality Certificate - Lot No.15320001
- Quality Certificate - Lot No.14120032
- Quality Certificate - Lot No.09320019
- Quality Certificate - Lot No.02420022
- Quality Certificate - Lot No.27819005
- Quality Certificate - Lot No.11419022
- Quality Certificate - Lot No.35118028
- Quality Certificate - Lot No.30318052
- Quality Certificate - Lot No.22118003
- Quality Certificate - Lot No.19318030
- Quality Certificate - Lot No.10518010
- Quality Certificate - Lot No.04118004
- Quality Certificate - Lot No.33517005
- Quality Certificate - Lot No.29417002
- Quality Certificate - Lot No.23417048
- Quality Certificate - Lot No.16717005
- Quality Certificate - Lot No.09517029