Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
Product Number3271
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,841.78 per case
Added to Your Shopping Cart
Details
Product Number | 3271 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13022040
- Quality Certificate - Lot No.12622054
- Quality Certificate - Lot No.12322075
- Quality Certificate - Lot No.12122007
- Quality Certificate - Lot No.12022002
- Quality Certificate - Lot No.11922701
- Quality Certificate - Lot No.11822008
- Quality Certificate - Lot No.11622041
- Quality Certificate - Lot No.11522066
- Quality Certificate - Lot No.11222056
- Quality Certificate - Lot No.11222024
- Quality Certificate - Lot No.11022049
- Quality Certificate - Lot No.11022002
- Quality Certificate - Lot No.10622701
- Quality Certificate - Lot No.10622004
- Quality Certificate - Lot No.10422040
- Quality Certificate - Lot No.10322001
- Quality Certificate - Lot No.09722042
- Quality Certificate - Lot No.09622701
- Quality Certificate - Lot No.09622054
- Quality Certificate - Lot No.09422038
- Quality Certificate - Lot No.09322006
- Quality Certificate - Lot No.09222001
- Quality Certificate - Lot No.08722060
- Quality Certificate - Lot No.08622020
- Quality Certificate - Lot No.08522002
- Quality Certificate - Lot No.08322048
- Quality Certificate - Lot No.08222045
- Quality Certificate - Lot No.07722054
- Quality Certificate - Lot No.07622001