Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
Product Number3272
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
2.792,58 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3272 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 25440 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 5200 - 8000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12522701
- Quality Certificate - Lot No.10122701
- Quality Certificate - Lot No.09222701
- Quality Certificate - Lot No.08522701
- Quality Certificate - Lot No.08322042
- Quality Certificate - Lot No.07722701
- Quality Certificate - Lot No.01722701
- Quality Certificate - Lot No.00622054
- Quality Certificate - Lot No.36321008
- Quality Certificate - Lot No.33621701
- Quality Certificate - Lot No.31821701
- Quality Certificate - Lot No.31121701
- Quality Certificate - Lot No.22221044
- Quality Certificate - Lot No.19721701
- Quality Certificate - Lot No.16921038
- Quality Certificate - Lot No.15921701
- Quality Certificate - Lot No.08421701
- Quality Certificate - Lot No.08221701
- Quality Certificate - Lot No.07921701
- Quality Certificate - Lot No.07521701
- Quality Certificate - Lot No.07421084
- Quality Certificate - Lot No.07221012
- Quality Certificate - Lot No.07121701
- Quality Certificate - Lot No.06621701
- Quality Certificate - Lot No.06521701
- Quality Certificate - Lot No.06221701
- Quality Certificate - Lot No.03521054
- Quality Certificate - Lot No.01421701
- Quality Certificate - Lot No.00821701
- Quality Certificate - Lot No.00321701