![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
Product Number3321
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
![Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3321/images/3321_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3321/images/3321_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€3,842.84 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3321 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 25440 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 5200 - 8000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25521001
- Quality Certificate - Lot No.25321055
- Quality Certificate - Lot No.23521001
- Quality Certificate - Lot No.23321015
- Quality Certificate - Lot No.23021014
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.21921023
- Quality Certificate - Lot No.21721006
- Quality Certificate - Lot No.16021047
- Quality Certificate - Lot No.09021034
- Quality Certificate - Lot No.08421048
- Quality Certificate - Lot No.08320060
- Quality Certificate - Lot No.02620021
- Quality Certificate - Lot No.34419044
- Quality Certificate - Lot No.11819006
- Quality Certificate - Lot No.02419035
- Quality Certificate - Lot No.31118043
- Quality Certificate - Lot No.29618021
- Quality Certificate - Lot No.25818025
- Quality Certificate - Lot No.22518012
- Quality Certificate - Lot No.03018007
- Quality Certificate - Lot No.20517033
- Quality Certificate - Lot No.35016042
- Quality Certificate - Lot No.33715017
- Quality Certificate - Lot No.29915042
- Quality Certificate - Lot No.21015026
- Quality Certificate - Lot No.09215034
- Quality Certificate - Lot No.21314020
- Quality Certificate - Lot No.05514004
- Quality Certificate - Lot No.02214030