![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case
Product Number3268
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3268/images/3268_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3268/images/3268_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$414.16 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3268 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 636 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 130 - 200 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13322003
- Quality Certificate - Lot No.12422059
- Quality Certificate - Lot No.12322070
- Quality Certificate - Lot No.12222701
- Quality Certificate - Lot No.12222062
- Quality Certificate - Lot No.11422011
- Quality Certificate - Lot No.11222701
- Quality Certificate - Lot No.10422007
- Quality Certificate - Lot No.10222005
- Quality Certificate - Lot No.09522008
- Quality Certificate - Lot No.09422028
- Quality Certificate - Lot No.09122701
- Quality Certificate - Lot No.09022042
- Quality Certificate - Lot No.08122045
- Quality Certificate - Lot No.08122001
- Quality Certificate - Lot No.07722701
- Quality Certificate - Lot No.07522028
- Quality Certificate - Lot No.07322048
- Quality Certificate - Lot No.06922701
- Quality Certificate - Lot No.06522701
- Quality Certificate - Lot No.06322033
- Quality Certificate - Lot No.05422043
- Quality Certificate - Lot No.05422005
- Quality Certificate - Lot No.04822001
- Quality Certificate - Lot No.04722018
- Quality Certificate - Lot No.04222701
- Quality Certificate - Lot No.03622019
- Quality Certificate - Lot No.03622001
- Quality Certificate - Lot No.03522002
- Quality Certificate - Lot No.01922601