Corning® CellBIND® Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case
Product Number3311
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€711.09 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3311 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 3180 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 650 - 1000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12322080
- Quality Certificate - Lot No.11322011
- Quality Certificate - Lot No.10422001
- Quality Certificate - Lot No.08122002
- Quality Certificate - Lot No.07022045
- Quality Certificate - Lot No.04622053
- Quality Certificate - Lot No.04522026
- Quality Certificate - Lot No.01722007
- Quality Certificate - Lot No.20321022
- Quality Certificate - Lot No.18021001
- Quality Certificate - Lot No.16821002
- Quality Certificate - Lot No.15021014
- Quality Certificate - Lot No.12721026
- Quality Certificate - Lot No.11521010
- Quality Certificate - Lot No.10321050
- Quality Certificate - Lot No.09921074
- Quality Certificate - Lot No.08821028
- Quality Certificate - Lot No.07021029
- Quality Certificate - Lot No.01821046
- Quality Certificate - Lot No.35720001
- Quality Certificate - Lot No.35620034
- Quality Certificate - Lot No.35220015
- Quality Certificate - Lot No.29620022
- Quality Certificate - Lot No.27920052
- Quality Certificate - Lot No.22820006
- Quality Certificate - Lot No.22520011
- Quality Certificate - Lot No.18220059
- Quality Certificate - Lot No.16220023
- Quality Certificate - Lot No.13620001
- Quality Certificate - Lot No.13520042