![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case
Product Number3313
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3313/images/3313_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case](https://uat64-wcms.corning.com/catalog/cls/products/c/corningCellSTACKCultureChambers/3313/images/3313_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 1’402.50 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3313 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 3180 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 650 - 1000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13622004
- Quality Certificate - Lot No.13222002
- Quality Certificate - Lot No.12922049
- Quality Certificate - Lot No.12422035
- Quality Certificate - Lot No.12222025
- Quality Certificate - Lot No.11222002
- Quality Certificate - Lot No.10922026
- Quality Certificate - Lot No.10822025
- Quality Certificate - Lot No.10522066
- Quality Certificate - Lot No.10122010
- Quality Certificate - Lot No.10022007
- Quality Certificate - Lot No.09922010
- Quality Certificate - Lot No.09922001
- Quality Certificate - Lot No.09722023
- Quality Certificate - Lot No.09422701
- Quality Certificate - Lot No.09422002
- Quality Certificate - Lot No.09122048
- Quality Certificate - Lot No.09022012
- Quality Certificate - Lot No.08922043
- Quality Certificate - Lot No.08822047
- Quality Certificate - Lot No.08622015
- Quality Certificate - Lot No.08522006
- Quality Certificate - Lot No.08522001
- Quality Certificate - Lot No.07922015
- Quality Certificate - Lot No.07822010
- Quality Certificate - Lot No.07622025
- Quality Certificate - Lot No.07322060
- Quality Certificate - Lot No.07122008
- Quality Certificate - Lot No.07022063
- Quality Certificate - Lot No.06922039