Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case
Product Number3312
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a proprietary Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3312 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm² |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08922007
- Quality Certificate - Lot No.07222013
- Quality Certificate - Lot No.05522035
- Quality Certificate - Lot No.35221012
- Quality Certificate - Lot No.32221053
- Quality Certificate - Lot No.30921003
- Quality Certificate - Lot No.29121004
- Quality Certificate - Lot No.28421004
- Quality Certificate - Lot No.25521010
- Quality Certificate - Lot No.25421001
- Quality Certificate - Lot No.25121057
- Quality Certificate - Lot No.25121009
- Quality Certificate - Lot No.25021057
- Quality Certificate - Lot No.24921010
- Quality Certificate - Lot No.24821007
- Quality Certificate - Lot No.24221020
- Quality Certificate - Lot No.24221002
- Quality Certificate - Lot No.23121048
- Quality Certificate - Lot No.22821006
- Quality Certificate - Lot No.22821005
- Quality Certificate - Lot No.22021015
- Quality Certificate - Lot No.20421026
- Quality Certificate - Lot No.19821006
- Quality Certificate - Lot No.19421027
- Quality Certificate - Lot No.19221002
- Quality Certificate - Lot No.16121012
- Quality Certificate - Lot No.15521058
- Quality Certificate - Lot No.11121002
- Quality Certificate - Lot No.31220011
- Quality Certificate - Lot No.28820020