More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
Product Number3320
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,511.17 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3320 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cell Growth Area | 6360 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 1300 - 2000 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13722002
- Quality Certificate - Lot No.13122001
- Quality Certificate - Lot No.12722017
- Quality Certificate - Lot No.12422016
- Quality Certificate - Lot No.12122012
- Quality Certificate - Lot No.11922006
- Quality Certificate - Lot No.11722004
- Quality Certificate - Lot No.10422041
- Quality Certificate - Lot No.10122021
- Quality Certificate - Lot No.09522001
- Quality Certificate - Lot No.08122048
- Quality Certificate - Lot No.05222047
- Quality Certificate - Lot No.03422055
- Quality Certificate - Lot No.02822043
- Quality Certificate - Lot No.01222056
- Quality Certificate - Lot No.00622001
- Quality Certificate - Lot No.00422031
- Quality Certificate - Lot No.36421022
- Quality Certificate - Lot No.34921023
- Quality Certificate - Lot No.34121027
- Quality Certificate - Lot No.33921007
- Quality Certificate - Lot No.33621039
- Quality Certificate - Lot No.33521031
- Quality Certificate - Lot No.33521012
- Quality Certificate - Lot No.33321062
- Quality Certificate - Lot No.33121001
- Quality Certificate - Lot No.32621009
- Quality Certificate - Lot No.31121010
- Quality Certificate - Lot No.30921039
- Quality Certificate - Lot No.30821001