![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
![432 Wall-mnt, 48 F Feed and no Pass-thru, 31 m FREEDM® SST-Ribbon, 432 F 8 m Dist, ALTOS® Ribbon, Riser, SC APC, No Splitter](https://uat64-wcms.corning.com/catalog/coc/products/l/ls-series-indoor-cabinets/DAWPS4031CF108Q700/images/DAWPS4031CF108Q700_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
DAWPS4031CF108Q700
LS Series Indoor Cabinets 432 Wall-mnt, 48 F Feed and no Pass-thru, 31 m FREEDM® SST-Ribbon, 432 F 8 m Dist, ALTOS® Ribbon, Riser, SC APC, No Splitter
General Specifications
Product Number | DAWPS4031CF108Q700 |
EAN Code | 4056418137544 |
Product Type | FTTx Cabinets |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, CATV Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 432 |
Cabinet Fiber Capacity | 432 |
Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled Riser Cable |
Feeder or Pass Through Cable Type | FREEDM® SST-Ribbon Cable |
Housing Type | FTTx Cabinets |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 48 |
Number of Pass Through Fibers | 0 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder Cable Length | 31 m (101.68 ft) |
Distribution Cable Length | 8 m (26.24 ft) |
Connector Specs
Polish | APC |
Ordering Information
Units per Delivery | 1/1 |
Dedicated “pass-through” capability
Provides service in a mix-use building without giving up splitter capabilities
Gravity-based fiber management
Best-in-class long-term fiber organization
Full front access
Protects backplane during day-to-day customer turn-up
Splitter compatibility across OptiTect® Cabinet family
Minimizes the need to inventory multiple splitters
Factory-installed, removable brush guard
Provides additional backplane protection
216-B door lock with padlock provisions