![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
![216 F, 62.5 µm multimode (OM1)](https://uat64-wcms.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-double-jacket-single-armored-cable/216KU5-T4130D20/images/216KU5-T4130D20_A.png/_jcr_content/renditions/product.zoom.1200.jpg)
![216 F, 62.5 µm multimode (OM1)](https://uat64-wcms.corning.com/catalog/coc/products/a/altos-loose-tube-gel-free-double-jacket-single-armored-cable/216KU5-T4130D20/images/216KU5-T4130D20_xs_NAFTA_AEN.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
216KU5-T4130D20
ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable 216 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 216KU5-T4130D20 |
EAN Code | 4056418162874 |
Environment | Outdoor |
Cable Type | Loose Tube |
Product Type | Armored |
Fiber Category | 62.5 µm MM (OM1) |
Application | Aerial, Direct Buried |
Fiber Count | 216 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Design and Test Criteria | Telcordia GR-20, ICEA-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 216 |
Number of Ripcords | 3 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Polyethylene (PE) |
Number of Active Tubes | 18 |
Number of Tube Positions | 18 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Tape, Layer 3 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 19.9 mm (0.78 in ) |
Min. Bend Diameter Installation | 598 mm (23.54 in) |
Min. Bend Diameter Operation | 398 mm (15.67 in) |
Optical Characteristics
Fiber Code | K |
Fiber Type | Multimode |
Performance Option Code | 30 |
Fiber Core Diameter | 62.5 µm |
Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 300 MHz*km / 550 MHz*km |
Serial 10 Gigabit Ethernet | 33 MHz*km/ - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM1 |
Dimensions
Cable Weight | 312 kg/km (209.65 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Corrugated steel tape armor
Provides rodent resistance for direct-buried applications
Flexible, craft-friendly buffer tubes
Facilitate easy routing in closures
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Dielectric central strength member
No preferential bend and requires no bonding or grounding
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)