text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable

ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.


Products

Product Number Product Name
096KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)