ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable
ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.
Fiber Count
192
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
192EU5-T4101D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2) | |
192KU5-T4130D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1) | |
192TU5-T4131D20 | ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM2) |