text.skipToContent text.skipToNavigation

LS Series Indoor Cabinets

The OptiTect® Indoor Local Convergence Cabinet, LS Series provides everything necessary to manage up to 432 distribution fibers for indoor FTTx applications. All cabinets share the same intuitive and efficient cable routing and splitter storage. Each cabinet provides superior ergonomics with full front access, which results in minimal installation time, quick connections and ultimately increased profits. Distribution panel can easily swing out if deemed necessary. To ensure backplane protection, the indoor LS cabinet comes with a factory-installed, removable brush guard. Feeder fibers, distribution fibers, splitter modules, splicing and unused splitter output storage are all contained within a single, rugged, wall- or rack-mountable enclosure. Factory preconnectorization and installation of feeder and riser cable(s), or splice capability, ensure a quick, easy and reliable installation in the field. The OptiTect Indoor Local Convergence Cabinet, LS Series was developed to provide the same features provided in the outside plant OptiTect Local Convergence Cabinet. These features include the “pass-through” capabilities quick field placement and parking of splitter modules, and the best-in-class fiber management. The OptiTect Indoor Local Convergence Cabinet, LS Series is available in multiple configurations. It can be purchased pigtailed, fully stubbed or partially stubbed.
Cabinet Fiber Capacity 144
Number of Fibers in Input Cable 24

Products

Product Number Product Name
DDWPS2000BB000BB00 LS Series Indoor Cabinet, 144 wall-mount, 24 F feeder and no pass-through loose tube pigtails, 144 F distribution loose tube pigtails, SC APC, no splitter