![](https://p1-portal.corning.com/cornservice/sessionRefresh.png)
OptiSheath® MDU Splitter Terminal
![OptiSheath® MDU Splitter Terminal](https://uat64-wcms.corning.com/catalog/coc/products/m/mdu-splitter-terminals/images/mdu-splitter-terminals_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The OptiSheath® MDU Splitter Terminal is a rugged, low-cost, low-profile interconnect between the central office feed and the indoor/outdoor drop cables for multidwelling unit applications. It simplifies the MDU installation by reducing the materials, complexity and space required to turn up service. A single housing combines the functionality of a local convergence cabinet with an MDU terminal.
The multilayer design allows installers to access only the components necessary for initial installation or subscriber turn-up, while a protected layer houses the splitter module and allows for pigtail splicing of distribution/drop cables as needed. 1x4, 1x8, 1x16 and 1x32 splitters are available, as well as dual 1x4, dual 1x8 and dual 1x16 splitters. Integrated parking with pre-routed splitter legs are parked in place by the factory. All splitter modules are compatible and interchangeable with all OptiTect® Local Convergence Cabinets, Gen III Series and the Eclipse® Hardware family.
Products
Product Number | Product Name | |
---|---|---|
MDU0431326C-UF00A1 | MDU Splitter Terminals, Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 100 ft | |
MDU0461326C-UF00A1 | MDU Splitter Terminals, Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 200 ft | |
MDU0492326C-UF00A1 | MDU Splitter Terminals, Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 300 ft | |
MDU04F3326C-UF00A1 | MDU Splitter Terminals, Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 500 ft | |
MDU04W5326C-UF00A1 | MDU Splitter Terminals, Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 1000 ft |