text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable

ALTOS® gel-free, double-jacket, single-armored cables are rugged, armored cables designed for direct-buried installation while suitable for duct and aerial (lashed) installation. The loose tube design provides stable performance over a wide temperature range and is compatible with any telecommunications-grade optical fiber.


Products

Product Number Product Name
012EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, Single-mode (OS2)
012KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, 62.5 µm multimode (OM1)
012TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 12 F, 50 µm multimode (OM2)
024EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, Single-mode (OS2)
024KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, 62.5 µm multimode (OM1)
024TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 24 F, 50 µm multimode (OM2)
036EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)
036KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, 62.5 µm multimode (OM1)
036TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 36 F, 50 µm multimode (OM2)
048EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, Single-mode (OS2)
048KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, 62.5 µm multimode (OM1)
048TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM2)
060EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)
060KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, 62.5 µm multimode (OM1)
060TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2)
072EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2)
072KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, 62.5 µm multimode (OM1)
072TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 72 F, 50 µm multimode (OM2)
096EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, Single-mode (OS2)
096KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)
096TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM2)
144EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)
144KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, 62.5 µm multimode (OM1)
144TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM2)
192EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2)
192KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)
192TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM2)
216EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)
216KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 62.5 µm multimode (OM1)
216TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)
288EU5-T4101D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)
288KU5-T4130D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, 62.5 µm multimode (OM1)
288TU5-T4131D20 ALTOS® Loose Tube, Gel-Free, Double-Jacket, Single-Armored Cable, 288 F, 50 µm multimode (OM2)